Catalog navigation
CAD model selection
Part Number
PA09N020H20JA
Series
PA
Fluid Volume
020 - 5.00 gal
Bore Size Code
09
Port Size
-20 SAE
-12 SAE
-16 SAE
-24 SAE
Inch
Valve Option
N - Gas valve without core (standard)
C - Cored-type gas valve (optional)
Pressure Limit
H - 3000 PSI Max. psi
Port Type
J - SAE ORB
K - SAE Code 61
L - SAE Code 62
Seal Type
A - Buna -N: -30°F to +212°F
B - Fluorocarbon (FKM): -15°F to +400°F
Tube OD
11.00
Overall length
29.22
Inch
Mounting Bracket
None
Mounting Bracket
Seal Repair Kit
None
Seal Repair Kit
Previews