Catalog navigation
CAD model selection
Part Number
3BAB001J016A
Working Pressure
3000 PSI Max. psi
Series
BAB
Nominal Size
001 - 1.00 Quart
004 - 1.00 Gallon
010 - 2.50 Gallon
020 - 5.00 Gallon
040 - 10.00 Gallon
044 - 11.00 Gallon
060 - 15.00 Gallon
gallon
Port Type
J - SAE ORB
N - NPT Ports
Port Size
-16 SAE (1.00)
Bladder/Seal
A - Buna -N: -20°F to +200°F
B - Viton: -20°F to +250°F
Overall length A
11.20 Inch
Mounting Bracket
None
Mounting Bracket
Repair Kit
None
Repair Kit
Previews